Application Group Types
The followings are an explanation of the various application group types.
Standby power (3D)
Load
Load factor
10% overload (ICXN)
Max. operating hours (per year)
Uptime compliant
mtu Power Generation
variable
≤ 85%
no
500 h
Tier I & Tier II
ISO 8528-1 (ESP)
variable
≤ 70%
not specified
200 h
not specified
Prime power for stationary emergency (3E)
Load
Load factor
10% overload (ICXN)
Max. operating hours (per year)
Uptime compliant
mtu Power Generation
variable
≤ 85%
yes
500 h
Tier I & Tier II
ISO 8528-1 (ESP)
variable
≤ 70%
not specified
200 h
not specified
Data center continuous power (3F)
Load
Load factor
10% overload (ICXN)
Max. operating hours (per year)
Uptime compliant
mtu Power Generation
continuous
≤ 100%
yes
unlimited
Tier I - Tier IV
ISO 8528-1 (DCP)
continuous or variable
≤ 100%
not specified
unlimited
not specified
Continuous power + CHP (3A)
Load
Load factor
10% overload (ICXN)
Max. operating hours (per year)
mtu Power Generation
constant
≤ 100%
Gas: no, Diesel: yes
unlimited
ISO 8528-1 (ESP)
constant
≤ 100%
not specified
unlimited
Prime power (3B)
Load
Load factor
10% overload (ICXN)
Max. operating hours (per year)
mtu Power Generation
variable
≤ 75%
yes
unlimited
ISO 8528-1 (PRP)
variable
≤ 70%
yes
unlimited
Grid stability power (3G)
Load
Load factor
10% overload (ICXN)
Max. operating hours (per year)
mtu Power Generation
continuous
≤ 100%
Gas: no, Diesel: yes
1000 h; 500 h with 100% load w/o interruption
ISO 8528-1 (LTP)
continuous
≤ 100%
not specified
500 h
Diesel Generator Sets
Product results are displayed by power range from lowest to highest. To see fewer results, select one or more filters.
* Product information is subject to change. For the most accurate information, please contact your mtu sales representative or local distributor.
Gas Generator Sets
Product results are displayed by power range from lowest to highest. To see fewer results, select one or more filters.
* Product information is subject to change. For the most accurate information, please contact your mtu sales representative or local distributor.
Gendrive Engines
Product results are displayed by power range from lowest to highest. To see fewer results, select one or more filters.
* Product information is subject to change. For the most accurate information, please contact your mtu sales representative or local distributor.
Battery storage system 50Hz / 60 Hz
Dynamic UPS
Power Generation Brochures
Connect with Us
![](/etc/clientlibs/mtu/mtu-app/assets/images/_blank.gif)